IESNA:LM-63-2002
[TEST]P949632
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19988
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2345.2 2936.4 3470.9 3884.6 4222 4412.9 4502.6 4534.6 4696.6 5043.3
5615.9 6339.2 7051.1 7619.6 8116.9 8570.9 8857.7 8931 8754.6 8307.8
7406 5847 4826.6 4042.5 3201.6 2252.4 1480.6 1038 809.9 699.5
634.5 533.4 451.9 156.8 76.4 12.4 0
2345.2 2957.1 3496.7 3917.6 4227.2 4436.6 4543.9 4573.8 4708 5020.6
5549.9 6258.7 6957.2 7545.3 8047.8 8501.8 8842.3 8965.1 8852.6 8473.9
7720.7 6280.4 5021.6 4216.8 3386.3 2455.6 1614.7 1089.5 835.7 724.3
640.7 541.7 456 194 81.5 15.5 0
2345.2 2931.3 3460.6 3885.6 4216.8 4457.2 4590.3 4647.1 4752.3 5033
5483.9 6113.2 6783.9 7375.1 7852.8 8234.6 8592.6 8767 8722.6 8420.3
7814.6 6825.2 5440.5 4474.8 3650.4 2748.6 1835.5 1219.6 901.8 749.1
661.4 575.7 493.2 376.6 191.9 22.7 0
2345.2 2931.3 3445.1 3869.1 4223 4494.4 4676 4770.9 4870 5086.6
5422 5910 6489.8 7046 7493.7 7861.1 8169.6 8419.2 8486.3 8387.3
8023 7347.2 6398 5274.4 4216.8 3276.9 2291.6 1467.2 1000.8 761.4
657.2 570.6 487 387.9 272.4 106.3 0
2345.2 2844.6 3342.9 3778.3 4151.8 4482 4745.1 4919.5 5030.9 5202.2
5480.8 5838.8 6302.1 6773.6 7197.6 7562.9 7860 8124.2 8311.9 8362.5
8262.4 7954.9 7358.6 6456.8 5403.4 4327.2 3224.3 2125.4 1335.1 895.6
683 606.7 527.2 402.4 271.4 84.6 0
2345.2 2799.2 3249 3673.1 4065.2 4428.4 4758.5 5019.6 5197 5363.1
5571.6 5870.8 6217.4 6629.1 7043.9 7456.6 7807.4 8081.9 8289.2 8460.5
8593.6 8549.2 8362.5 7938.4 7205.9 6256.7 5036.1 3861.9 2597 1603.4
1040 710.9 514.9 311.6 156.8 41.3 0
2345.2 2712.5 3103.6 3502.9 3890.8 4271.5 4638.8 4965.9 5237.3 5455
5675.8 5917.2 6182.4 6512.5 6891.2 7320.4 7762 8188.1 8565.8 8898
9200.3 9532.5 9682.1 9775 9754.4 9333.4 8529.6 7249.2 5555.1 3762.9
2171.9 1127.7 575.7 332.2 162 55.7 0
2345.2 2646.5 2960.1 3302.7 3657.6 3993 4353 4702.8 5039.2 5336.3
5633.5 5908.9 6158.6 6427.9 6710.6 7014 7365.8 7764.1 8199.5 8661.7
9166.2 9890.5 10475.6 10832.6 11239.1 11533.1 11571.3 11176.1 10148.5 8485.3
6182.4 3989.9 2033.6 829.5 296.1 57.8 0
2345.2 2527.8 2748.6 3004.5 3285.2 3582.3 3884.6 4183.8 4479.9 4784.3
5103.1 5398.2 5719.1 6054.4 6403.2 6752.9 7140.9 7576.3 8058.1 8603.9
9241.6 10208.3 11167.9 11825.1 12663.9 13651.3 14707.9 15412.6 15261.9 13843.3
10922.3 7081 3003.5 917.2 288.9 59.8 0
2345.2 2507.2 2727 2962.2 3227.4 3508 3794.9 4080.7 4363.4 4650.2
4932.9 5225.9 5535.4 5870.8 6217.4 6577.5 6977.9 7420.5 7915.7 8480.1
9116.7 10140.2 11107 11818.9 12715.5 13791.7 14945.2 15679.8 15540.5 14032.1
10857.3 6639.4 2544.3 702.6 227 51.6 0
2345.2 2428.8 2542.3 2695 2879.7 3080.9 3284.1 3497.7 3718.5 3941.4
4166.3 4398.4 4632.6 4880.3 5146.5 5428.1 5737.7 6088.5 6511.5 6994.4
7582.5 8517.3 9226.1 9925.6 10778.9 11805.5 12769.2 13187.1 12750.6 11086.4
8184 4555.3 1313.4 275.5 91.8 20.6 0
2345.2 2371 2435 2526.8 2653.7 2790.9 2940.5 3094.3 3250.1 3416.2
3578.2 3734 3894.9 4054.9 4224.1 4402.6 4590.3 4818.4 5082.5 5425
5920.3 6535.2 6954.1 7422.6 7982.8 8593.6 9010.4 8865 8136.5 6770.5
4889.6 2502 816.1 243.5 83.6 19.6 0
2345.2 2319.4 2328.7 2371 2440.1 2511.3 2605.2 2698.1 2789.9 2885.9
2969.4 3044.8 3107.7 3165.5 3205.7 3231.5 3257.3 3274.8 3303.7 3370.8
3531.7 3626.7 3644.2 3679.3 3734 3783.5 3648.3 3220.2 2609.3 1933.5
1314.5 744.9 373.5 157.9 76.4 26.8 0
2345.2 2211.1 2131.6 2090.4 2086.2 2102.7 2130.6 2161.6 2183.2 2196.6
2195.6 2169.8 2129.6 2072.8 1997.5 1905.7 1795.3 1680.8 1575.5 1477.5
1376.4 1286.6 1211.3 1149.4 1095.7 1041.1 973 881.1 754.2 584
425.1 312.6 216.7 139.3 79.4 22.7 0
2345.2 2111 1965.5 1901.6 1886.1 1899.5 1928.4 1959.3 1974.8 1970.7
1949 1910.8 1855.1 1786 1705.5 1623 1537.3 1451.7 1367.1 1274.2
1180.3 1095.7 1033.8 996.7 982.2 984.3 982.2 953.4 882.2 763.5
580.9 400.3 280.6 184.7 91.8 20.6 0
2345.2 2032.6 1857.2 1788.1 1791.2 1830.4 1873.7 1901.6 1903.6 1885
1848.9 1797.3 1736.5 1666.3 1592 1518.8 1441.4 1359.9 1276.3 1198.9
1140.1 1089.5 1055.5 1033.8 1015.3 993.6 959.5 924.5 881.1 812
706.8 555.1 364.2 201.2 96 20.6 0
2345.2 1957.3 1776.7 1730.3 1759.2 1812.8 1855.1 1875.8 1867.5 1835.5
1786 1727.2 1659.1 1592 1520.8 1451.7 1404.2 1347.5 1276.3 1219.6
1181.4 1130.8 1051.4 988.4 947.2 906.9 865.7 824.4 787.2 753.2
713 648 530.3 406.5 238.3 57.8 0
2345.2 1915 1734.4 1708.6 1758.1 1809.7 1852 1864.4 1844.8 1794.2
1733.4 1664.2 1590 1523.9 1467.2 1435.2 1397 1357.8 1319.6 1235
1159.7 1099.9 1040 984.3 926.5 876 826.4 781 733.6 678.9
625.3 576.8 505.6 436.4 305.4 118.7 0
2345.2 1878.9 1707.6 1704.5 1759.2 1808.7 1845.8 1850 1820 1765.4
1696.2 1619.9 1551.8 1488.8 1446.5 1410.4 1364 1301.1 1245.3 1178.3
1126.7 1068.9 1012.2 960.6 917.2 872.9 825.4 776.9 720.2 657.2
588.1 527.2 448.8 339.5 224.9 93.9 0
2345.2 1858.2 1694.2 1703.5 1763.3 1811.8 1844.8 1838.6 1800.4 1735.4
1655 1579.6 1515.7 1467.2 1444.5 1389.8 1305.2 1207.2 1168 1134.9
1076.1 1030.7 991.5 933.8 890.4 856.4 812 759.4 696.4 627.3
552 519 446.8 292 212.5 130 0
2345.2 1854.1 1685.9 1704.5 1764.3 1813.9 1843.8 1835.5 1789.1 1715.8
1634.3 1560 1497.1 1467.2 1432.1 1363 1239.2 1157.6 1137 1096.8
1045.2 989.5 936.8 896.6 871.8 850.2 809.9 760.4 700.6 631.4
558.2 576.8 460.2 307.5 234.2 86.7 0
2345.2 1854.1 1684.9 1707.6 1765.4 1814.9 1842.7 1838.6 1793.2 1716.9
1634.3 1559 1496.1 1468.2 1429 1358.8 1229.9 1158.7 1142.2 1095.7
1042.1 981.2 937.9 884.2 877 850.2 808.9 760.4 704.7 630.4
560.3 568.5 395.2 317.8 231.1 83.6 0
